Testing and Debugging Automotive Signals Using an Oscilloscope
October 8, 2019
Two sessions available (AM and PM)
Keysight Automotive Customer Center
28350 Cabot Drive
Novi, MI 48377
This workshop will provide an extensive hands-on experience to test and debug automotive designs and other signals using some of the advanced features and measurement capabilities of Keysight’s InfiniiVision 4000 X-Series Oscilloscope. Class sizes are limited to allow for 2-3 individuals per test station, so every participant will be able to experience the value of these oscilloscopes.
This workshop will cover the following:
- InfiniiVision 4000 X-Series oscilloscope overview
- Making measurements and using handy triggers
- Decoding I2C & SPI signals
- Decoding and triggering on the CAN bus at a hexadecimal level and using a .dbc file to symbolically decode and trigger on the CAN bus at a message and signal level
- Using segmented memory acquisition to capture multiple and consecutive errors
- Dual-bus “gateway” analysis (CAN and LIN)
Session 1:
8:30 a.m. Registration and Refreshments
9:00 a.m. Introduction and Hands-On Labs
11:00 a.m. Conclusion
Session 2:
1:00 p.m. Registration and Refreshments
1:30 p.m. Introduction and Hands-On Labs
3:30 p.m. Conclusion
Choose your session