Automotive Ethernet - Next Generation Automotive Serial Bus
October 1, 2019 or
October 2, 2019
Keysight Automotive Customer Center
28350 Cabot Drive
Novi, MI 48377
All versions of Automotive Ethernet require rigorous testing: IEEE 802.3bw, IEEE 802.3bp, and OABR 3.2. Time Sensitive Networking (TSN) is an extension to IEEE 802.1 that makes Ethernet deterministic, more robust, and more reliable. The specified tests covering transmitters, receivers, and harness/connector assemblies, are more complex than what most automotive engineers have done in the past. When you move to this new evolving technology with complex test requirements, be prepared.
Participate in hands-on labs to learn how to test and make critical measurements on Ethernet based designs. Keysight will show solutions to address 100Base-T1 and 1000Base-T1, electrical, protocol, and link segments based on our Infinium real-time oscilloscopes and vector network analyzers.
After presenting a technical overview, this workshop will include three separate breakout sessions with demonstrations:
- Breakout Session #1: Physical Layer – Time-Domain/Oscilloscope Based
- Breakout Session #2: Physical Layer – Frequency Domain/Network Analyzer Based
- Breakout Session #3: Up the Stack – Capture of Live Traffic at the Higher Layers
Agenda:
8:30 a.m. Registration and Refreshment
9:00 a.m. Introductions
9:15 a.m. Update on High Speed Vehicle Network Standards
9:30 a.m. Time Sensitive Network Conformance and Performance
- Why Ethernet?
- What parameters matter at the higher layers?
9:50 a.m. Automotive Ethernet Basics
10:50 a.m. Break
11:00 a.m. Breakout Session #1
12:00 p.m. Lunch (will be provided)
12:45 p.m. Breakout Session #2
1:45 p.m. Breakout Session #3
2:45 p.m. Wrap-up/Questions/Drawing
Choose your session